??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
9122860
HELP_VARIABLE
Order Number
9122860 mm
Height
186.000 mm
Nominal Length
450
Total Length
406.000 mm
Fix Length
387.000 mm
Distance
61.000 mm
Alu_Profile_length
325.800 mm
Distance 1
199.500 mm
Embedded user actions
Preview - Generation
Formats
Files
3D
2D